Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Taper sprocket 3/4" x 7/16" - Taper sprockets 3/4" x 7/16" 12B - 1 - 2 - 3, for chains according to DIN 8187
Bill of material
Einfachtaper-Kettenrad 3/4" x 7/16" 12B - 1 - 2 - 3, for chains according to DIN 8187 KETTEN FUCHS Product no. 321-400-015 TL
CNSORDERNO
order number
321-400-015 TL
Z
Number of Teeth
15
DE
Dimensions
99.8 mm
DP
Dimensions
91.63 mm
DM
Dimensions
71.0 mm
A
Dimensions
25.0 mm
BUCHSE
Socket
1610
TYP
Typ
1
B1
Gear width
11.1 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices